Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Discharge of liquid, fatty, oily foods and alcoholic beverages, max 75% alcohol content (150 proof)
  • Hose may be sterilized with 5% soda solution

  • Not recommended for dry abrasive materials
  • Construction

    Tube

    N/A White NBR. Meets FDA and 3A (18-03) requirements

    Reinforcement

    N/A High tensile textile cords

    Cover

    N/A White NBR/PVC blend - abrasion, ozone and oil resistant

    Working Pressure

    Working Pressure

    N/A Constant Pressure – 10 Bar (150 PSI)

    Service Temperature Range

    Service Temperature Range [Min]

    N/A -22 ºF-30 ºC

    Service Temperature Range [Max]

    N/A 176 ºF80 ºC

    Branding

    Branding

    N/A ALFAGOMMA – ITALY 455 10 BAR (150 PSI) – GENERAL PURPOSE FOOD TRANSFER (in black letters)

    Nominal Specifications

    ID

    N/A 3 in76 mm

    OD

    N/A 3.46 in88 mm

    Max. Working Pressure

    N/A 10 bar150 psi

    Standard Length

    N/A 100 ft

    Weight

    N/A 1.38 lbs/ft

    Specifications

    Brand

    N/A Alfagomma®

    Series

    N/A T455LL

    Type

    N/A Industrial Rubber Hose

    Style

    N/A Food Discharge Hose

    Coupling Suggestions

    Coupling Suggestions

    N/A Quick-acting Couplings attached with bands.

    Note

    Note

    N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

    Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog