T452LE - 150 PSI Potable Water Hose
Food Industrial Rubber Hoses
Hose is not NSF APPROVED
Series Number |
ID |
OD |
Max. Working Pressure |
Weight |
|---|---|---|---|---|
| T452LE150X100 | ID N/A 1 1/2 in38 mm | OD N/A 1.97 in50 mm | Max. Working Pressure N/A 150 psi | Weight N/A 0.73 lbs/ft |
| T452LE200X100 | ID N/A 2 in51 mm | OD N/A 2.56 in65 mm | Max. Working Pressure N/A 150 psi | Weight N/A 1.13 lbs/ft |
| T452LE300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 150 psi | Weight N/A 1.88 lbs/ft |
| T452LE400X100 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 150 psi | Weight N/A 2.51 lbs/ft |





