Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Hose is not NSF APPROVED
Unit of Measure

General Applications

General Applications

N/A
  • Discharge of water used for drinking.
  • Most often used for temporary water lines in construction and industrial applications.

Construction

Tube

N/A White NR - Meets FDA and 3A (18-03) requirements

Reinforcement

N/A High tensile textile cords

Cover

N/A Blue SBR/EPDM blend - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA – ITALY 452 10 BAR POTABLE WATER HOSE (150 PSI) WP (in white letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.65 in118 mm

Max. Working Pressure

N/A 150 psi

Standard Length

N/A 100 ft

Weight

N/A 2.51 lbs/ft

Specifications

Brand

N/A Alfagomma®

Series

N/A T452LE

Type

N/A Potable Water Hose

Material

N/A SBR/EPDM Blend

Color

N/A Blue

Coupling Suggestions

Coupling Suggestions

N/A Quick-acting Couplings attached with bands.

Note

Note

N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog