The BREWT™ T422LH Series Liquid S & D Brewery Hose
Food Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68 ºF |
Standard Length Coils |
Weight |
|---|---|---|---|---|---|---|---|
| T422LH075X100 | ID N/A 3/4 in19 mm | OD N/A 1.22 in31 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68 ºF N/A 1 1/2 in | Standard Length Coils N/A 100 ft | Weight N/A 0.50 lbs/ft |
| T422LH100X100 | ID N/A 1 in25 mm | OD N/A 1.54 in39 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68 ºF N/A 2 in | Standard Length Coils N/A 100 ft | Weight N/A 0.58 lbs/ft |
| T422LH125X100 | ID N/A 1 1/4 in32 mm | OD N/A 1.81 in46 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68 ºF N/A 2 1/2 in | Standard Length Coils N/A 100 ft | Weight N/A 0.73 lbs/ft |
| T422LH150X100 | ID N/A 1 1/2 in38 mm | OD N/A 2.05 in52 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68 ºF N/A 3 in | Standard Length Coils N/A 100 ft | Weight N/A 0.86 lbs/ft |
| T422LH200X100 | ID N/A 2 in51 mm | OD N/A 2.56 in65 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68 ºF N/A 4 in | Standard Length Coils N/A 100 ft | Weight N/A 1.14 lbs/ft |
| T422LH250X100 | ID N/A 2 1/2 in63 mm | OD N/A 3.11 in79 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68 ºF N/A 5 in | Standard Length Coils N/A 100 ft | Weight N/A 1.68 lbs/ft |
| T422LH300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68 ºF N/A 6 in | Standard Length Coils N/A 100 ft | Weight N/A 2.15 lbs/ft |





