Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Brewery suction and discharge
  • Liquid food and alcoholic beverage suction and discharge, up to 95% alcohol content (190 proof)
  • Versatile hose for applications requiring superb flexibility and light weight, while still maintaining high strength and durability

Construction

Tube

N/A White Chlorobutyl - meets FDA and 3A (18-03) requirement

Reinforcement

N/A High tensile textile cords with specially designed embedded helix wires

Cover

N/A Red smooth NR/EPDM blend for abrasion and ozone resistance.

Service Temperature Range

Service Temperature Range [Min]

N/A -30 ºC-22 ºF

Service Temperature Range [Max]

N/A 108 ºC226 ºF

Branding

Branding

N/A ALFAGOMMA ITALY 422 THE BREWT 10 bar (150 psi) BREWERY S & D -extra flexible - FDA (white letters)

Features and Advantages

Features and Advantages

N/A
  • Extreme Flexibility – Uniquely designed for maximum flexibility, bends easily around brewery equipment and works well in tight spaces.
  • Lightweight – Up to 25% lighter weight than similar rubber hoses, while still maintaining 150 PSI working pressure.
  • High Heat Resistance – Chlorobutyl tube capable of handling +226°F (+108°C) on a continuous basis. Allows for sterilization with +266°F (+130°C) steam for 30 minutes or with 5% soda solution.
  • High Purity Tube – Will not impart odor or taste.
  • Smooth Cover – Designed for easy cleaning, no gaps or crevices for dirt or bacteria to hide. Also provides a smooth surface for clamping.

Nominal Specifications

ID

N/A 1 1/4 in32 mm

OD

N/A 1.81 in46 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 30 inHg

Min. Bending Radius at 68 ºF

N/A 2 1/2 in

Standard Length Coils

N/A 100 ft

Weight

N/A 0.73 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Brewery Hose

Note

Note

N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog