Tiger™ Aqua TAQ™ Series Potable Water Suction and Discharge Hose
Food Grade
Made in the USA
Series Number |
ID |
OD |
Working Pressure at 68ºF |
Working Pressure at 104ºF |
Vacuum Rating at 68ºF |
Vacuum Rating at 104ºF |
Min. Bending Radius at 68ºF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|---|---|
| TAQ150X100 | ID N/A 1 1/2 in38.1 mm | OD N/A 1.95 in49.5 mm | Working Pressure at 68ºF N/A 110 psi | Working Pressure at 104ºF N/A 70 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 2.5 in | Standard Length N/A 100 ft | Weight N/A 0.42 lbs/ft |
| TAQ200X100 | ID N/A 2 in50.8 mm | OD N/A 2.60 in66.0 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 65 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 4.0 in | Standard Length N/A 100 ft | Weight N/A 0.74 lbs/ft |
| TAQ300X100 | ID N/A 3 in76.2 mm | OD N/A 3.62 in92.0 mm | Working Pressure at 68ºF N/A 100 psi | Working Pressure at 104ºF N/A 50 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.13 lbs/ft |
| TAQ400X100 | ID N/A 4 in101.6 mm | OD N/A 4.76 in121.0 mm | Working Pressure at 68ºF N/A 75 psi | Working Pressure at 104ºF N/A 37 psi | Vacuum Rating at 68ºF N/A Full | Vacuum Rating at 104ºF N/A 28 inHg | Min. Bending Radius at 68ºF N/A 8 in | Standard Length N/A 100 ft | Weight N/A 1.74 lbs/ft |
| TAQ600X100 | ID N/A 6 in152.4 mm | OD N/A 7.17 in182.1 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 100 ft | Weight N/A 3.88 lbs/ft |
| TAQ600X20 | ID N/A 6 in152.4 mm | OD N/A 7.17 in182.1 mm | Working Pressure at 68ºF N/A 70 psi | Working Pressure at 104ºF N/A 35 psi | Vacuum Rating at 68ºF N/A 28 inHg | Vacuum Rating at 104ºF N/A 25 inHg | Min. Bending Radius at 68ºF N/A 13 in | Standard Length N/A 20 ft | Weight N/A 3.88 lbs/ft |
| TAQ800X20 | ID N/A 8 in203.2 mm | OD N/A 9.21 in234.0 mm | Working Pressure at 68ºF N/A 60 psi | Working Pressure at 104ºF N/A 30 psi | Vacuum Rating at 68ºF N/A 26 inHg | Vacuum Rating at 104ºF N/A 20 inHg | Min. Bending Radius at 68ºF N/A 18 in | Standard Length N/A 20 ft | Weight N/A 5.57 lbs/ft |