Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Potable Water Suction and Discharge Hose
Unit of Measure

General Applications

Application

N/A
  • Transfer of potable water in residential, oilfield, airport and marine (ship) applications
  • Ice transfer
  • Food grade liquids such as beer, wine, and juice

Construction

Construction

N/A Double-Ply PVC tube, polyester fabric reinforcement and rigid PVC helix

Service Temperature

Service Temperature [Min]

N/A -40 ºF-40 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • NSF Listed Liner - Hose liner material certified under NSF/ANSI/CAN 61 for use in potable water applications. Please refer to NOTE below for official NSF listing. The hose itself is not certified with NSF.
  • Food Grade Materials - Hose complies with applicable FDA(03) requirements.
  • "Cold Flex" Materials - Hose remains flexible in sub-zero temperatures.
  • Opaque Construction - Solid white cover reduces appearance of staining from conveyed materials, blocks out UV, reducing instances of algae growth.
  • Fabric Reinforcement - Designed with a high tensile strength, food grade(05), polyester yarn jacket to handle suction and pressure applications.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces. Easy-to-handle.

Nominal Specifications

ID

N/A 6 in152.4 mm

OD

N/A 7.17 in182.1 mm

Working Pressure at 68ºF

N/A 70 psi

Working Pressure at 104ºF

N/A 35 psi

Vacuum Rating at 68ºF

N/A 28 inHg

Vacuum Rating at 104ºF

N/A 25 inHg

Min. Bending Radius at 68ºF

N/A 13 in

Standard Length

N/A 100 ft

Weight

N/A 3.88 lbs/ft

Specifications

Brand

N/A Tigerflex®

Type

N/A Potable Water Suction and Discharge Hose

Series

N/A TAQ™

Material

N/A Polyvinyl Chloride (PVC) Tube

Color

N/A Blue

Reinforcement Material

N/A Polyester Fabric

Industry Standards/Certifications

N/A BSE/TSE, FDA, Phthalate Free, RoHS

Compliance Footnotes

Compliance Footnotes

N/A BSE/TSE - The majority of the raw materials used in our formulations are not manufactured or derived from materials of animal origin. Nor do our products come into contact with materials of animal origin during processing. Our suppliers of raw materials have assured us their compounds exceed the relevant European Guidance on minimizing the Risk of Transmitting Animal Spongiform Encephalophy Agents Via Human and Veterinary Medical Products.

FDA - Material conforms to CFR title 21, parts 170-199.

FDA - Material conforms to CFR title 21, parts 177.2600 and 175.105.

Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.