HTS1100 Series Stainless Steel Flexible Floppy Guard Interlocked Metal Hose
Floppy Guard
Item # |
Hose Size ID |
Min. Inside Bend Radius |
Thickness |
Weight |
|---|---|---|---|---|
| HTS1100-018X25 | Hose Size ID N/A 3/16 in | Min. Inside Bend Radius N/A 0.75 in | Thickness N/A 0.011 in | Weight N/A 0.08 lbs/ft |
| HTS1100-025X25 | Hose Size ID N/A 1/4 in | Min. Inside Bend Radius N/A 1.00 in | Thickness N/A 0.011 in | Weight N/A 0.10 lbs/ft |
| HTS1100-031X25 | Hose Size ID N/A 5/16 in | Min. Inside Bend Radius N/A 1.25 in | Thickness N/A 0.011 in | Weight N/A 0.12 lbs/ft |
| HTS1100-037X25 | Hose Size ID N/A 3/8 in | Min. Inside Bend Radius N/A 1.50 in | Thickness N/A 0.011 in | Weight N/A 0.14 lbs/ft |
| HTS1100-050X25 | Hose Size ID N/A 1/2 in | Min. Inside Bend Radius N/A 2.25 in | Thickness N/A 0.011 in | Weight N/A 0.16 lbs/ft |
| HTS1100-062X25 | Hose Size ID N/A 5/8 in | Min. Inside Bend Radius N/A 2.75 in | Thickness N/A 0.011 in | Weight N/A 0.18 lbs/ft |
| HTS1100-075X25 | Hose Size ID N/A 3/4 in | Min. Inside Bend Radius N/A 3.00 in | Thickness N/A 0.011 in | Weight N/A 0.20 lbs/ft |
| HTS1100-087X25 | Hose Size ID N/A 7/8 in | Min. Inside Bend Radius N/A 3.50 in | Thickness N/A 0.011 in | Weight N/A 0.23 lbs/ft |
| HTS1100-100X25 | Hose Size ID N/A 1 in | Min. Inside Bend Radius N/A 3.75 in | Thickness N/A 0.011 in | Weight N/A 0.28 lbs/ft |
| HTS1100-112X25 | Hose Size ID N/A 1 1/8 in | Min. Inside Bend Radius N/A 4.50 in | Thickness N/A 0.011 in | Weight N/A 0.32 lbs/ft |
| HTS1100-125X25 | Hose Size ID N/A 1 1/4 in | Min. Inside Bend Radius N/A 5.00 in | Thickness N/A 0.011 in | Weight N/A 0.36 lbs/ft |
| HTS1100-137X25 | Hose Size ID N/A 1 3/8 in | Min. Inside Bend Radius N/A 5.50 in | Thickness N/A 0.011 in | Weight N/A 0.42 lbs/ft |
| HTS1100-150X25 | Hose Size ID N/A 1 1/2 in | Min. Inside Bend Radius N/A 6.00 in | Thickness N/A 0.011 in | Weight N/A 0.48 lbs/ft |
| HTS1100-162X25 | Hose Size ID N/A 1 5/8 in | Min. Inside Bend Radius N/A 6.50 in | Thickness N/A 0.011 in | Weight N/A 0.52 lbs/ft |
| HTS1100-175X25 | Hose Size ID N/A 1 3/4 in | Min. Inside Bend Radius N/A 7.00 in | Thickness N/A 0.011 in | Weight N/A 0.58 lbs/ft |
| HTS1100-187X25 | Hose Size ID N/A 1 7/8 in | Min. Inside Bend Radius N/A 7.50 in | Thickness N/A 0.011 in | Weight N/A 0.62 lbs/ft |
| HTS1100-200X25 | Hose Size ID N/A 2 in | Min. Inside Bend Radius N/A 8.00 in | Thickness N/A 0.011 in | Weight N/A 0.66 lbs/ft |
| HTS1100-225X25 | Hose Size ID N/A 2 1/4 in | Min. Inside Bend Radius N/A 9.50 in | Thickness N/A 0.011 in | Weight N/A 0.76 lbs/ft |





