Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Construction

Construction

N/A A single strip of galvanized or 304 stainless steel wound into an interlocked metal hose creating a unique, floppy-type construction that’s more flexible than other metal hoses.

Maximum Service Temperature

Max Service Temperature

N/A Stainless: to 1,500ºF (816ºC)

Features and Advantages

Features and Advantages

N/A
  • Abrasion Resistant and Durable - steel construction protects plastic and rubber hoses from external abrasion.
  • Corrosion Resistant (Stainless Only) - 304 stainless version resists corrosion allowing it to be left in the elements.
  • Heat Resistant - can withstand very high temperatures allowing for the transfer of hot materials. (Not for use with hot tar and asphalt applications)
  • Conductive - prevents the build-up of static electricity eliminating the risk of “hose arcing”.
  • Highly Flexible -Unique design provides a smaller bend radius than other metal hoses.

Applications

Applications

N/A
  • Bend restrictor
  • Beverage dispenser hose armor
  • BOP (Blow out Protection) for hydraulic, cryogenic and other high pressure hoses
  • Protective armor/shielding for hoses
  • Shielding for wiring

Nominal Specifications

Hose Size ID

N/A 3/16 in

Min. Inside Bend Radius

N/A 0.75 in

Thickness

N/A 0.011 in

Weight

N/A 0.08 lbs/ft

Specifications

Brand

N/A Hose Tec®

Series

N/A HTS1100

Type

N/A Interlocked Metal Hose

Style

N/A Flexible Floppy Guard

Material

N/A 304 Stainless Steel