Flexopak 2 TF2TL TWIN Minetuff Hydraulic Hose
Flexopak
Double compact wire braid hydraulic hose on easy-to-handle reels - TF2TL TWIN
Meets or exceeds EN 857 2SC and exceeds SAE 100 R16
MSHA IC-152/16 approved flame resistance
Meets or exceeds EN 857 2SC and exceeds SAE 100 R16
MSHA IC-152/16 approved flame resistance
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend. Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TF2TL-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in18.8 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend. Radius N/A 2.2 in55.9 mm | Weight N/A 0.53 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |
| TF2TL-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.81 in20.6 mm | Max. Working Pressure N/A 4500 psi | Min. Bend. Radius N/A 3.5 in88.9 mm | Weight N/A 0.71 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Ferrule Non-Skive N/A AF1 |





