Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double compact wire braid hydraulic hose on easy-to-handle reels - TF2TL TWIN

Meets or exceeds EN 857 2SC and exceeds SAE 100 R16
MSHA IC-152/16 approved flame resistance
Unit of Measure

General Applications

General Applications

N/A High pressure service with tight bends with petroleum-based hydraulic fluids, water/glycol, water- and fire-resistant hydraulic fluids, hot oil, grease, lubricants, crude oil, fuel oils, air and water. Excellent impulse performance, exceeding 1,000,000 cycles when tested with appropriate ALFAGOMMA® couplings. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked.

Construction

Tube

N/A Synthetic Rubber, Black.

Reinforcement

N/A Two high tensile steel wire braids, separated by a layer of synthetic rubber.

Cover

N/A Synthetic rubber, black… weather, oil, fuel, ozone and excellent abrasion-resistant.

Service Temperature Range

Constant Operation Service Temperature Range

N/A -40 to 100 ºC-40 to 212 ºF

Operation Temperature [Max]

N/A 125 ºC257 ºF

Air Temperature [Max]

N/A 70 ºC160 ºF

Branding

Branding

N/A ALFAGOMMA® FLEXOPAK 2 ID …WP … MPa (…PSI) - EXCEEDS SAE 100 R16 - EN 857 2SC …DN MSHA IC-152/16 …Q/YR

Nominal Specifications

Size Code

N/A 06

ID

N/A 3/8 in9.5 mm

OD

N/A 0.66 in18.8 mm

Max. Working Pressure

N/A 5,000 psi

Min. Bend. Radius

N/A 2.2 in55.9 mm

Weight

N/A 0.53 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Hydraulic Hose

Series

N/A TF2TL TWIN

Color

N/A Black

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.