Flexopak 2 LT Low Temp Hydraulic Hose
Flexopak
Double compact wire braid hydraulic hose - TF2LT
Series Number |
Size Code |
ID |
OD |
Max. Working Pressure |
Min. Bend Radius |
Weight |
Coupling Recommendations AlfaCrimp One-Piece |
Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive |
|---|---|---|---|---|---|---|---|---|
| TF2LT-04 | Size Code N/A 04 | ID N/A 1/4 in6.4 mm | OD N/A 0.51 in13.0 mm | Max. Working Pressure N/A 5850 psi | Min. Bend Radius N/A 2.00 in51 mm | Weight N/A 0.19 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 |
| TF2LT-06 | Size Code N/A 06 | ID N/A 3/8 in9.5 mm | OD N/A 0.66 in16.8 mm | Max. Working Pressure N/A 5,000 psi | Min. Bend Radius N/A 2.50 in64 mm | Weight N/A 0.27 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 |
| TF2LT-08 | Size Code N/A 08 | ID N/A 1/2 in12.7 mm | OD N/A 0.81 in20.6 mm | Max. Working Pressure N/A 4500 psi | Min. Bend Radius N/A 3.50 in89 mm | Weight N/A 0.35 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 |
| TF2LT-10 | Size Code N/A 10 | ID N/A 5/8 in15.9 mm | OD N/A 0.92 in23.4 mm | Max. Working Pressure N/A 4000 psi | Min. Bend Radius N/A 3.90 in99 mm | Weight N/A 0.41 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 |
| TF2LT-12 | Size Code N/A 12 | ID N/A 3/4 in19.1 mm | OD N/A 1.09 in27.6 mm | Max. Working Pressure N/A 3500 psi | Min. Bend Radius N/A 4.70 in119 mm | Weight N/A 0.55 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 |
| TF2LT-16 | Size Code N/A 16 | ID N/A 1 in25.4 mm | OD N/A 1.40 in35.5 mm | Max. Working Pressure N/A 2700 psi | Min. Bend Radius N/A 5.90 in150 mm | Weight N/A 0.82 lbs/ft | Coupling Recommendations AlfaCrimp One-Piece N/A B | Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive N/A AF1 |





