Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Double compact wire braid hydraulic hose - TF2LT
Unit of Measure

General Applications

General Applications

N/A High pressure service hose with tight bending radius for low temperature applications with petroleum-based hydraulic fluids, water/glycol, water- and fire-resistant hydraulic fluids, hot oil, grease, lubricants, crude oil, fuel oils, air and water. Excellent impulse performance, exceeding 1,000,000 cycles when tested with appropriate ALFAGOMMA® couplings. For air or gas application above 250 PSI (1.7 Mpa) the cover should be pin-pricked.

Construction

Tube

N/A Synthetic Rubber, Black… Low Temperature, Oil-Resistant

Reinforcement

N/A Two High Tensile Steel Compact Wire Braids

Cover

N/A Synthetic Rubber, Black… Weather, Oil, Ozone, Abrasion and Low Temperature-Resistant.

Service Temperature Range

Service Temperature Range

N/A -58 to 212 ºF-50 to 100 ºC

Maximum Operating Temperature

Maximum Operating Temperature

N/A 257 ºF125 ºC

Air Maximum Temperature

Air Maximum Temperature

N/A 160 ºF70 ºC

Branding

Branding

N/A ALFAGOMMA® FLEXOPAK 2 LT ID …WP … MPa (…PSI) - LOW TEMPERATURE -50°C - EXCEEDS SAE 100R16 - EN 857 2SC DN …Q/YR

Nominal Specifications

Series

N/A TF2LT

Size Code

N/A 04

ID

N/A 1/4 in6.4 mm

OD

N/A 0.51 in13.0 mm

Max. Working Pressure

N/A 5850 psi

Min. Bend Radius

N/A 2.00 in51 mm

Weight

N/A 0.19 lbs/ft

Coupling Recommendations AlfaCrimp One-Piece

N/A B

Coupling Recommendations Two-Piece Couplings Ferrule Non-Skive

N/A AF1

Specifications

Brand

N/A Alfagomma®

Type

N/A Double Compact Wire Braid

Style

N/A Braided Low Temperature

Color

N/A Black

Industry Standards/Certifications

N/A Meets or exceeds SAE 100 R16 - EN 857 2SC

Note

Note

N/A Freight: Hydraulic Hose can be combined with other KOA products for qualifying prepaid freight orders.