PHP-50 Swage Mini - Horizontal Swage Tool - Female Pusher
Fittings and Tooling
Made in the USA
Hose ID |
Use With Hose Series |
Female Pusher Part Number |
Die Set Required |
Weight per each |
|---|---|---|---|---|
| Hose ID N/A 1/8 in | Use With Hose Series N/A LLGR, SLGR -2 | =--N/A= | Die Set Required N/A DS02TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 3/16 in | Use With Hose Series N/A LLGR, SLGR -3 | =--N/A= | Die Set Required N/A DS03TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLGR, SLGR -4 | =--N/A= | Die Set Required N/A DS04TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/4 in | Use With Hose Series N/A LLRD, SLRD -4 | =--N/A= | Die Set Required N/A DS04TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLGR, SLGR-6 | =--N/A= | Die Set Required N/A DS06TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 3/8 in | Use With Hose Series N/A LLRD, SLRD-6 | PHP50-06FS | Die Set Required N/A DS065TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LAGR-8 | PHP50-08FS | Die Set Required N/A DSAR08TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LHBK, SLLHBK-8 | PHP50-08FS | Die Set Required N/A DS08TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLBU, SLBU-8 | PHP50-08FS | Die Set Required N/A DS08TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLGR, SLGR -8 | PHP50-08FS | Die Set Required N/A DS08TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A LLRD, SLRD-8 | PHP50-08FS | Die Set Required N/A DS08TH | Weight per each N/A 1.50 lb |
| Hose ID N/A 1/2 in | Use With Hose Series N/A SHBK, SLSHBK-8 | PHP50-08FS | Die Set Required N/A DSSHP08TH | Weight per each N/A 1.50 lb |





