Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA.
Unit of Measure

Specifications

Brand

N/A Piranha®

Hose ID

N/A 3/8 in

Use With Hose Series

N/A LLRD, SLRD-6

Die Set Required

N/A DS065TH

Weight per each

N/A 1.50 lb

Type

N/A Horizontal Mini Swage Tool Female Pusher

Note

Note

N/A
  • One die set and a pusher are required to repair an end fitting.
  • The use of fittings and assembly tooling other than that supplied by Piranha® hose products is at the risk and liability of the user.