Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 12 of 12 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 7/16-20 N/A 20.3 mm N/A 14 mm N/A 0.04 lb
N/A 04 N/A 1/4 in6.4 mm N/A 05 N/A 1/2-20 N/A 21.3 mm N/A 16 mm N/A 0.05 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 9/16-18 N/A 22.3 mm N/A 17 mm N/A 0.06 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 9/16-18 N/A 23.3 mm N/A 19 mm N/A 0.08 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 3/4-16 N/A 24.3 mm N/A 22 mm N/A 0.12 lb
N/A 06 N/A 3/8 in9.5 mm N/A 10 N/A 7/8-14 N/A 26.8 mm N/A 27 mm N/A 0.16 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 3/4-16 N/A 25.1 mm N/A 22 mm N/A 0.14 lb
N/A 08 N/A 1/2 in12.7 mm N/A 10 N/A 7/8-14 N/A 27.6 mm N/A 27 mm N/A 0.19 lb
N/A 08 N/A 1/2 in12.7 mm N/A 12 N/A 1 1/16-12 N/A 32.1 mm N/A 32 mm N/A 0.28 lb
N/A 12 N/A 3/4 in19.0 mm N/A 10 N/A 7/8-14 N/A 28.1 mm N/A 27 mm N/A 0.24 lb
N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 1/16-12 N/A 32.6 mm N/A 32 mm N/A 0.31 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 5/16-12 N/A 35.7 mm N/A 38 mm N/A 0.44 lb
1 - 12 of 12 | Results Per Page | View | Unit of Measure
1