Unit of Measure
Specifications
Brand |
N/A Piranhaflex™ |
Dash Size |
N/A 04 |
Hose ID Size |
N/A 1/4 in6.4 mm |
F Thread Dash Size |
N/A 06 |
F Thread Size (in. TPI) |
N/A 9/16-18 |
C Cut-Off Factor |
N/A 22.3 mm |
Hex Dia. CH1 |
N/A 17 mm |
Weight |
N/A 0.06 lb |
Type |
N/A Carbon Steel Two-Piece Fittings Inserts |
Connection Type |
N/A Male |
Thread Type |
N/A SAE |



