Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 10 of 10 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

Hex Dia. CH1

Weight

N/A 02 N/A 1/8 in3.2 mm N/A 02 N/A 1/8-27 N/A 18.0 mm N/A 12 mm N/A 0.04 lb
N/A 04 N/A 1/4 in6.4 mm N/A 02 N/A 1/8-27 N/A 26.7 mm N/A 12 mm N/A 0.11 lb
N/A 04 N/A 1/4 in6.4 mm N/A 04 N/A 1/4-18 N/A 31.1 mm N/A 17 mm N/A 0.12 lb
N/A 04 N/A 1/4 in6.4 mm N/A 06 N/A 3/8-18 N/A 33.5 mm N/A 19 mm N/A 0.14 lb
N/A 05 N/A 5/16 in7.9 mm N/A 04 N/A 1/4-18 N/A 29.8 mm N/A 17 mm N/A 0.15 lb
N/A 06 N/A 3/8 in9.5 mm N/A 04 N/A 1/4-18 N/A 34.0 mm N/A 17 mm N/A 0.17 lb
N/A 06 N/A 3/8 in9.5 mm N/A 06 N/A 3/8-18 N/A 34.1 mm N/A 19 mm N/A 0.17 lb
N/A 06 N/A 3/8 in9.5 mm N/A 08 N/A 1/2-14 N/A 38.9 mm N/A 22 mm N/A 0.23 lb
N/A 08 N/A 1/2 in12.7 mm N/A 06 N/A 3/8-18 N/A 31.0 mm N/A 19 mm N/A 0.26 lb
N/A 08 N/A 1/2 in12.7 mm N/A 08 N/A 1/2-14 N/A 39.1 mm N/A 22 mm N/A 0.28 lb
1 - 10 of 10 | Results Per Page | View | Unit of Measure
1