Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Nominal Specifications

Dash Size

N/A 08

Hose ID Size

N/A 1/2 in12.7 mm

F Thread Dash Size

N/A 06

F Thread Size (in. TPI)

N/A 3/8-18

C Cut-Off Factor

N/A 31.0 mm

Hex Dia. CH1

N/A 19 mm

Weight

N/A 0.26 lb

Specifications

Type

N/A Carbon Steel One-Piece Fittings

Brand

N/A Piranhaflex™

Connection Type

N/A Male

End Type

N/A NPTF Male