T720LG - Bulk Food S&D Hose - FDA
FDA Material Handling Industrial Rubber Hoses
Series Number |
ID |
OD |
Max. Working Pressure |
Vacuum Rating |
Min. Bending Radius at 68oF |
Standard Length |
Weight |
|---|---|---|---|---|---|---|---|
| T720LG200X100 | ID N/A 2 in51 mm | OD N/A 2.64 in67 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 30 inHg | Min. Bending Radius at 68oF N/A 6 in | Standard Length N/A 100 ft | Weight N/A 1.23 lbs/ft |
| T720LG300X100 | ID N/A 3 in76 mm | OD N/A 3.62 in92 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68oF N/A 9 in | Standard Length N/A 100 ft | Weight N/A 1.91 lbs/ft |
| T720LG400X100 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68oF N/A 12 in | Standard Length N/A 100 ft | Weight N/A 2.63 lbs/ft |
| T720LG400X50 | ID N/A 4 in102 mm | OD N/A 4.65 in118 mm | Max. Working Pressure N/A 150 psi | Vacuum Rating N/A 27 inHg | Min. Bending Radius at 68oF N/A 12 in | Standard Length N/A 50 ft | Weight N/A 2.63 lbs/ft |
| T720LG500X50 | ID N/A 5 in127 mm | OD N/A 5.71 in145 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 20 in | Standard Length N/A 50 ft | Weight N/A 3.81 lbs/ft |
| T720LG500X20 | ID N/A 5 in127 mm | OD N/A 5.71 in145 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 20 in | Standard Length N/A 20 ft | Weight N/A 3.81 lbs/ft |
| T720LG600X50 | ID N/A 6 in152 mm | OD N/A 6.69 in170 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 24 in | Standard Length N/A 50 ft | Weight N/A 4.72 lbs/ft |
| T720LG600X20 | ID N/A 6 in152 mm | OD N/A 6.69 in170 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 24 inHg | Min. Bending Radius at 68oF N/A 24 in | Standard Length N/A 20 ft | Weight N/A 4.72 lbs/ft |
| T720LG800X20 | ID N/A 8 in203 mm | OD N/A 8.78 in223 mm | Max. Working Pressure N/A 75 psi | Vacuum Rating N/A 21 inHg | Min. Bending Radius at 68oF N/A 32 in | Standard Length N/A 20 ft | Weight N/A 7.01 lbs/ft |





