Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Designed for grains, flour and pellet transfer
  • Suction and discharge of wet or dry abrasive materials

Construction

Tube

N/A Abrasion resistant, natural white gum rubber 3/16" thick - Meets FDA requirements

Reinforcement

N/A Spiraled high tensile textile cords with flexible steel helix wire and static wire

Cover

N/A Green SBR/EPDM blend - abrasion and ozone resistant

Working Pressure

Working Pressure

N/A Constant Pressure - 10 Bar (150 PSI)

Service Temperature Range

Service Temperature Range [Min]

N/A -22 ºF-30 ºC

Service Temperature Range [Max]

N/A 176 ºF80 ºC

Branding

Branding

N/A ALFAGOMMA - ITALY 720 - BULK FOOD & MATERIAL - S & D (in white letters)

Nominal Specifications

ID

N/A 4 in102 mm

OD

N/A 4.65 in118 mm

Max. Working Pressure

N/A 150 psi

Vacuum Rating

N/A 27 inHg

Min. Bending Radius at 68ºF

N/A 12 in

Standard Length

N/A 100 ft

Weight

N/A 2.63 lbs/ft

Specifications

Brand

N/A Alfagomma®

Type

N/A Industrial Rubber Hose

Style

N/A Bulk Food S&D Hose

Series

N/A T720LG

Color

N/A Green

Coupling Suggestions

Coupling Suggestions

N/A Quick-Acting or combination nipples attached with single bolt, double bolt, wire or band type clamps

Note

Note

N/A CONSULT FOOD HOSE GUIDE FOR MATERIAL COMPATIBILITY ON PAGE 37 OF THE ALFAGOMMA INDUSTRIAL RUBBER HOSE CATALOG.

Proper grounding of static wire will prolong tube life.

Kuriyama offers a full line of Quick-Acting couplings, pin lug shank couplings and combination nipples. Refer to current Kuriyama-CouplingsTM and Accessories Catalog for type — KOA.link/KOA-Couplings-Catalog