Flange SAE 6000 PSI J518 Code 62
F Series SAE Flange Code 62
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|
| F-1212-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 53.5 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 0.97 lb |
| F-1216-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 56.5 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.12 lb |
| F-1612-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 63.5 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.42 lb |
| F-1616-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 58.5 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.48 lb |
| F-1620-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 65.5 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 1.72 lb |
| F-1624-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 65.5 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 1.91 lb |
| F-2016-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 55.2 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 2.16 lb |
| F-2020-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 64.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.34 lb |
| F-2024-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 74.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 2.78 lb |
| F-2420-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.0 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 76.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 3.09 lb |
| F-2424-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 76.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.31 lb |
| F-2432-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 88.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 5.18 lb |
| F-3232-C62S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 103.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 5.84 lb |





