Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 16

Hose ID Size

N/A 1 in25.4 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 63.5 mm

Flange Dash Size

N/A 12

Weight Per Each

N/A 1.42 lb

Type

N/A Flange SAE J518 Code 62

Connection Type

N/A Flange

Industry Standards/Certifications

N/A SAE J518