45° Flange 6000 PSI SAE J518 Code 62
F Series SAE Flange Code 62
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| F-1212-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 75 mm | D Drop N/A 30.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.12 lb |
| F-1216-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 80 mm | D Drop N/A 33.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.32 lb |
| F-1612-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 85.0 mm | D Drop N/A 29.5 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.59 lb |
| F-1616-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 98.0 mm | D Drop N/A 38.5 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.87 lb |
| F-1620-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 96.0 mm | D Drop N/A 44.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.09 lb |
| F-2020-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 103.0 mm | D Drop N/A 41.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.73 lb |
| F-2024-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 117.0 mm | D Drop N/A 48.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 3.24 lb |
| F-2424-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 144 mm | D Drop N/A 48.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 4.00 lb |
| F-2432-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 137 mm | D Drop N/A 55.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.61 lb |
| F-3232-C624 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 177.0 mm | D Drop N/A 61.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 4.83 lb |





