Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
Q Flange |
N/A 1.88 in47.6 mm |
C Cut-Off Factor |
N/A 80 mm |
D Drop |
N/A 33.0 mm |
Flange Dash Size |
N/A 16 |
Weight Per Each |
N/A 1.32 lb |
Type |
N/A 45º Flange SAE J518 Code 62 |
Connection Type |
N/A Flange |
End Type B |
N/A Flange SAE J518 Code 62 |
Bend Angle |
N/A 45 º |
Thread Type |
N/A SAE Code 62 Flange |
Industry Standards/Certifications |
N/A SAE J518 |



