Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

CH1

CH2

Weight Per Each

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 44.5 mm N/A 30 mm N/A 36 mm N/A 0.79 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 50.5 mm N/A 36 mm N/A 41 mm N/A 0.99 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 52.5 mm N/A 36 mm N/A 41 mm N/A 1.17 lb
N/A 16 N/A 1 in25.4 mm N/A 20 N/A 1 11/16-12 N/A 53.5 mm N/A 41 mm N/A 50 mm N/A 2.09 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 56.0 mm N/A 41 mm N/A 50 mm N/A 2.47 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 24 N/A 2-12 N/A 67.5 mm N/A 50 mm N/A 60 mm N/A 3.02 lb
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1