Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
F Thread Dash Size |
N/A 12 |
F Thread Size (in. TPI) |
N/A 1 3/16-12 |
C Cut-Off Factor |
N/A 44.5 mm |
CH1 |
N/A 30 mm |
CH2 |
N/A 36 mm |
Weight Per Each |
N/A 0.79 lb |
Type |
N/A ORFS Female with Stem Hexagon |
Connection Type |
N/A Female |
Style |
N/A Hexagon |



