Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

F Thread Dash Size

F Thread Size (in. TPI)

C Cut-Off Factor

D Drop

CH2

Weight Per Each

N/A 12 N/A 3/4 in19.0 mm N/A 12 N/A 1 3/16-12 N/A 68 mm N/A 58 mm N/A 36 mm N/A 1.26 lb
N/A 12 N/A 3/4 in19.0 mm N/A 16 N/A 1 7/16-12 N/A 70 mm N/A 58 mm N/A 41 mm N/A 1.57 lb
N/A 16 N/A 1 in25.4 mm N/A 16 N/A 1 7/16-12 N/A 80 mm N/A 66 mm N/A 41 mm N/A 1.76 lb
N/A 20 N/A 1 1/4 in31.8 mm N/A 20 N/A 1 11/16-12 N/A 102 mm N/A 81 mm N/A 50 mm N/A 2.67 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1