Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 16 |
Hose ID Size |
N/A 1 in25.4 mm |
F Thread Dash Size |
N/A 16 |
F Thread Size (in. TPI) |
N/A 1 7/16-12 |
C Cut-Off Factor |
N/A 80 mm |
D Drop |
N/A 66 mm |
CH2 |
N/A 41 mm |
Weight Per Each |
N/A 1.76 lb |
Type |
N/A 90º ORFS Female |
Connection Type |
N/A Female |
End Type B |
N/A ORFS Female |
Bend Angle |
N/A 90 º |
Thread Type |
N/A ORFS |



