45° SUPERCAT Flange
F Series Caterpillar Flange
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
T Thickness |
D Drop |
Flange Dash Size |
Weight Per Each |
|---|---|---|---|---|---|---|---|---|
| F-1212-CFL4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 103.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 34.0 mm | Flange Dash Size N/A 12 | Weight Per Each N/A 1.34 lb |
| F-1216-CFL4 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 106.5 mm | T Thickness N/A 14.3 mm | D Drop N/A 36.0 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.52 lb |
| F-1616-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 129.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 42.5 mm | Flange Dash Size N/A 16 | Weight Per Each N/A 1.72 lb |
| F-1620-CFL4 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 128.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 40.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.02 lb |
| F-2020-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 150.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 45.0 mm | Flange Dash Size N/A 20 | Weight Per Each N/A 2.58 lb |
| F-2024-CFL4 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 152.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 60.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 2.65 lb |
| F-2424-CFL4 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 181.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 52.0 mm | Flange Dash Size N/A 24 | Weight Per Each N/A 2.95 lb |
| F-3232-CFL4 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.12 in79.4 mm | C Cut-Off Factor N/A 168.0 mm | T Thickness N/A 14.3 mm | D Drop N/A 63.0 mm | Flange Dash Size N/A 32 | Weight Per Each N/A 3.95 lb |





