Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 3.12 in79.4 mm

C Cut-Off Factor

N/A 168.0 mm

T Thickness

N/A 14.3 mm

D Drop

N/A 63.0 mm

Flange Dash Size

N/A 32

Weight Per Each

N/A 3.95 lb

Type

N/A 45º SUPERCAT Flange

Connection Type

N/A Flange

Bend Angle

N/A 45 º

Thread Type

N/A Supercat Flange