Aluminum Pin Lug Hose Shank with Brass Swivel Nut Female End (NPSM Threads) ABF-LF Series
EZ-Seal™ Leak Resistant Couplings
FEATURES AND ADVANTAGES
- Versatile threaded hose connectors designed for suction and discharge applications.
- EZ-Sear fittings come with rubber seals on the shanks to help prevent leakage.
- Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
- Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.
- ASTM B108-92 356 aluminum alloy.
- ASTM B283 Grade 37700 brass alloy.
Part Number |
Size |
PSI Rating at 70° |
Weight Each |
Standard Carton |
|---|---|---|---|---|
| ABF-LF150 | Size N/A 1 1/2 in | PSI Rating at 70° N/A 75 psi | Weight Each N/A 0.37 lb | Standard Carton N/A 150 |
| ABF-LF200 | Size N/A 2 in | PSI Rating at 70° N/A 75 psi | Weight Each N/A 0.58 lb | Standard Carton N/A 80 |
| ABF-LF300 | Size N/A 3 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 1.16 lb | Standard Carton N/A 24 |
| ABF-LF400 | Size N/A 4 in | PSI Rating at 70° N/A 50 psi | Weight Each N/A 2.01 lb | Standard Carton N/A 20 |