Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Ideally suited for Layflat Hoses
Unit of Measure

Features and Advantages

FEATURES AND ADVANTAGES

N/A
  • Versatile threaded hose connectors designed for suction and discharge applications.
  • EZ-Sear fittings come with rubber seals on the shanks to help prevent leakage.
  • Male ends supplied with NPSM threads (National Pipe Straight Mechanical).
  • Cylindrical studs or "pins" positioned on the outside rim of the coupling allowing the use of a spanner wrench to tighten the coupling.

Material Specifications

MATERIAL SPECIFICATIONS

N/A
  • ASTM B108-92 356 aluminum alloy.
  • ASTM B283 Grade 37700 brass alloy.

Specifications

Size

N/A 3 in

PSI Rating at 70°

N/A 50 psi

Weight Each

N/A 1.16 lb

Standard Carton

N/A 24

Package Type

N/A Each

Type

N/A Leak Resistant Couplings

Brand

N/A Kuriyama

Material

N/A Aluminum

Thread Type

N/A NPSM

End Type

N/A Hose Shank

Second End Type

N/A Male NPSM

Note

Note

N/A To insure proper sealing attach band clamps directly over rubber seals during assembly procedure