Two-Piece Fittings, Interlock Inserts, US End Configurations - O-Ring Flange SAE J518 Code 62 Interlock - X Series
Two-Piece Fittings, Interlock Inserts, End US End Configurations - SAE Flange Code 62 - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
Max WP |
Weight Per Each |
|---|---|---|---|---|---|---|
| X-1012-C62S | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 50.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 0.55 lb |
| X-1212-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 50.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 0.64 lb |
| X-1216-C62S | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 53.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 0.79 lb |
| X-1616-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 54.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 0.99 lb |
| X-1620-C62S | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 61.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.25 lb |
| X-2020-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 62.2 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.48 lb |
| X-2024-C62S | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 68.2 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.85 lb |
| X-2424-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 68.5 mm | Max WP N/A 6000 psi | Weight Per Each N/A 2.21 lb |
| X-2432-C62S | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 80.5 mm | Max WP N/A 6000 psi | Weight Per Each N/A 3.75 lb |
| X-3232-C62S | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 87.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 3.11 lb |





