Unit of Measure
Specifications
Brand |
N/A Alfagomma® |
Dash Size |
N/A 12 |
Hose ID Size |
N/A 3/4 in19.0 mm |
Q Flange |
N/A 1.63 in41.3 mm |
C Cut-Off Factor |
N/A 50.0 mm |
Max WP |
N/A 6000 psi |
Weight Per Each |
N/A 0.64 lb |
Type |
N/A Interlock Insert |
Connection Type |
N/A Flange |
Fitting Type |
N/A Interlock |
Thread Type |
N/A SAE Code 62 Flange |



