Two-Piece Fittings, Interlock Inserts, US End Configurations - 45º O-Ring Flange SAE J518 Code 62 Interlock - X Series
Two-Piece Fittings, Interlock Inserts, End US End Configurations - SAE Flange Code 62 - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max WP |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| X-1212-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.63 in41.3 mm | C Cut-Off Factor N/A 72.1 mm | D Drop N/A 30.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 0.74 lb |
| X-1216-C624 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 76.8 mm | D Drop N/A 33.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.05 lb |
| X-1616-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.88 in47.6 mm | C Cut-Off Factor N/A 94.8 mm | D Drop N/A 35.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.12 lb |
| X-1620-C624 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 91.3 mm | D Drop N/A 44.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.43 lb |
| X-2020-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.13 in54.0 mm | C Cut-Off Factor N/A 102.0 mm | D Drop N/A 39.5 mm | Max WP N/A 6000 psi | Weight Per Each N/A 2.08 lb |
| X-2024-C624 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 111.7 mm | D Drop N/A 48.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 1.98 lb |
| X-2424-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.50 in63.5 mm | C Cut-Off Factor N/A 136.3 mm | D Drop N/A 48.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 2.67 lb |
| X-2432-C624 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 129.1 mm | D Drop N/A 55.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 3.97 lb |
| X-3232-C624 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 3.13 in79.4 mm | C Cut-Off Factor N/A 160.6 mm | D Drop N/A 63.0 mm | Max WP N/A 6000 psi | Weight Per Each N/A 5.14 lb |





