Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 12

Hose ID Size

N/A 3/4 in19.0 mm

Q Flange

N/A 1.63 in41.3 mm

C Cut-Off Factor

N/A 72.1 mm

D Drop

N/A 30.0 mm

Max WP

N/A 6000 psi

Weight Per Each

N/A 0.74 lb

Type

N/A 45º O-Ring Flange SAE J518 Code 62 Interlock

Connection Type

N/A Flange

Bend Angle

N/A 45 º

Thread Type

N/A SAE Code 62 Flange

Industry Standards/Certifications

N/A SAE J518