Two-Piece Fittings, Interlock Inserts, US End Configurations - 90º O-Ring Flange SAE J518 Code 61 Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 61 - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max WP |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| X-1012-C619 | Dash Size N/A 10 | Hose ID Size N/A 5/8 in15.9 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 53.0 mm | D Drop N/A 55 mm | Max WP N/A 5,000 psi | Weight Per Each N/A 0.61 lb |
| X-1212-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 58.0 mm | D Drop N/A 55 mm | Max WP N/A 5,000 psi | Weight Per Each N/A 0.74 lb |
| X-1216-C619 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 64.0 mm | D Drop N/A 59 mm | Max WP N/A 5,000 psi | Weight Per Each N/A 0.85 lb |
| X-1616-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 72.2 mm | D Drop N/A 64 mm | Max WP N/A 5,000 psi | Weight Per Each N/A 1.10 lb |
| X-1620-C619 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 70.2 mm | D Drop N/A 69 mm | Max WP N/A 4000 psi | Weight Per Each N/A 1.22 lb |
| X-2020-C619 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 86.2 mm | D Drop N/A 81 mm | Max WP N/A 4000 psi | Weight Per Each N/A 1.65 lb |
| X-2024-C619 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 81.2 mm | D Drop N/A 85 mm | Max WP N/A 3000 psi | Weight Per Each N/A 2.21 lb |
| X-2424-C619 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 95.5 mm | D Drop N/A 93 mm | Max WP N/A 3000 psi | Weight Per Each N/A 2.51 lb |
| X-2432-C619 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 130.3 mm | D Drop N/A 97 mm | Max WP N/A 3000 psi | Weight Per Each N/A 3.26 lb |
| X-3232-C619 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 134.4 mm | D Drop N/A 130 mm | Max WP N/A 3000 psi | Weight Per Each N/A 4.41 lb |





