Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 24

Hose ID Size

N/A 1 1/2 in38.1 mm

Q Flange

N/A 2.81 in71.4 mm

C Cut-Off Factor

N/A 130.3 mm

D Drop

N/A 97 mm

Max WP

N/A 3000 psi

Weight Per Each

N/A 3.26 lb

Type

N/A 90º O-Ring Flange SAE J518 Code 61 Interlock

Connection Type

N/A Flange

Bend Angle

N/A 90 º

Industry Standards/Certifications

N/A SAE J518