Two-Piece Fittings, Interlock Inserts, US End Configurations - 45º O-Ring Flange SAE J518 Code 61 Interlock - X Series
Two-Piece Fittings, Interlock Inserts, US End Configurations - SAE Flange Code 61 - X Series
Part Number |
Dash Size |
Hose ID Size |
Q Flange |
C Cut-Off Factor |
D Drop |
Max Working Pressure |
Weight Per Each |
|---|---|---|---|---|---|---|---|
| X-0808-C614 | Dash Size N/A 08 | Hose ID Size N/A 1/2 in12.7 mm | Q Flange N/A 1.19 in30.2 mm | C Cut-Off Factor N/A 51.0 mm | D Drop N/A 22.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.39 lb |
| X-1212-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.50 in38.1 mm | C Cut-Off Factor N/A 68.0 mm | D Drop N/A 25.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.63 lb |
| X-1216-C614 | Dash Size N/A 12 | Hose ID Size N/A 3/4 in19.0 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 92.5 mm | D Drop N/A 28.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.89 lb |
| X-1616-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 1.75 in44.5 mm | C Cut-Off Factor N/A 82.5 mm | D Drop N/A 29.0 mm | Max Working Pressure N/A 5,000 psi | Weight Per Each N/A 0.99 lb |
| X-1620-C614 | Dash Size N/A 16 | Hose ID Size N/A 1 in25.4 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 95.6 mm | D Drop N/A 30.0 mm | Max Working Pressure N/A 4000 psi | Weight Per Each N/A 1.41 lb |
| X-2020-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.00 in50.8 mm | C Cut-Off Factor N/A 100.9 mm | D Drop N/A 32.5 mm | Max Working Pressure N/A 4000 psi | Weight Per Each N/A 0.88 lb |
| X-2024-C614 | Dash Size N/A 20 | Hose ID Size N/A 1 1/4 in31.8 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 92.8 mm | D Drop N/A 40.0 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 1.76 lb |
| X-2424-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.38 in60.3 mm | C Cut-Off Factor N/A 103.7 mm | D Drop N/A 43.0 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 2.65 lb |
| X-2432-C614 | Dash Size N/A 24 | Hose ID Size N/A 1 1/2 in38.1 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 132.7 mm | D Drop N/A 56.5 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 2.87 lb |
| X-3232-C614 | Dash Size N/A 32 | Hose ID Size N/A 2 in50.8 mm | Q Flange N/A 2.81 in71.4 mm | C Cut-Off Factor N/A 138.1 mm | D Drop N/A 54.0 mm | Max Working Pressure N/A 3000 psi | Weight Per Each N/A 3.53 lb |





