Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

Specifications

Brand

N/A Alfagomma®

Dash Size

N/A 32

Hose ID Size

N/A 2 in50.8 mm

Q Flange

N/A 2.81 in71.4 mm

C Cut-Off Factor

N/A 138.1 mm

D Drop

N/A 54.0 mm

Max Working Pressure

N/A 3000 psi

Weight Per Each

N/A 3.53 lb

Type

N/A 45º O-Ring Flange SAE J518 Code 61 Interlock

Connection Type

N/A Flange

Seat Angle

N/A 45 º

Industry Standards/Certifications

N/A SAE J518