DOT-BRFC Series Female Straight Fittings
Endure™ DOT Air Brake Fittings
Part Number |
Description |
Tube OD |
Tube ID |
D1 NPTF |
D2 |
L1 |
L2 |
Hex |
Weight Each |
Pieces per Package |
|---|---|---|---|---|---|---|---|---|---|---|
| DOT-BRFC-0402 | N/A Female Conn 1/4 TB x 1/8 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/8 in | D2 N/A 0.472 in | L1 N/A 0.335 in | L2 N/A 1.122 in | Hex N/A 1/2 in | Weight Each N/A 0.035 lb | Pieces per Package N/A 25 |
| DOT-BRFC-0404 | N/A Female Conn 1/4 TB x 1/4 NPTF | Tube OD N/A 1/4 in | Tube ID N/A 0.165 in | D1 NPTF N/A 1/4 in | D2 N/A 0.472 in | L1 N/A 0.492 in | L2 N/A 1.299 in | Hex N/A 11/16 in | Weight Each N/A 0.063 lb | Pieces per Package N/A 25 |
| DOT-BRFC-0604 | N/A Female Conn 3/8 TB x 1/4 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/4 in | D2 N/A 0.630 in | L1 N/A 0.492 in | L2 N/A 1.378 in | Hex N/A 11/16 in | Weight Each N/A 0.049 lb | Pieces per Package N/A 25 |
| DOT-BRFC-0606 | N/A Female Conn 3/8 TB x 3/8 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 3/8 in | D2 N/A 0.630 in | L1 N/A 0.492 in | L2 N/A 1.378 in | Hex N/A 13/16 in | Weight Each N/A 0.089 lb | Pieces per Package N/A 25 |
| DOT-BRFC-0608 | N/A Female Conn 3/8 TB x 1/2 NPTF | Tube OD N/A 3/8 in | Tube ID N/A 0.244 in | D1 NPTF N/A 1/2 in | D2 N/A 0.630 in | L1 N/A 0.492 in | L2 N/A 1.516 in | Hex N/A 1 in | Weight Each N/A 0.138 lb | Pieces per Package N/A 25 |
| DOT-BRFC-0806 | N/A Female Conn 1/2 TB x 3/8 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 3/8 in | D2 N/A 0.787 in | L1 N/A 0.472 in | L2 N/A 1.445 in | Hex N/A 13/16 in | Weight Each N/A 0.116 lb | Pieces per Package N/A 25 |
| DOT-BRFC-0808 | N/A Female Conn 1/2 TB x 1/2 NPTF | Tube OD N/A 1/2 in | Tube ID N/A 0.362 in | D1 NPTF N/A 1/2 in | D2 N/A 0.787 in | L1 N/A 0.472 in | L2 N/A 1.543 in | Hex N/A 1 in | Weight Each N/A 0.096 lb | Pieces per Package N/A 25 |