Female Conn 1/4 TB x 1/8 NPTF
Unit of Measure
General Applications
|
Construction
|
Recommended Tubing
|
Temperature Range
|
Nominal Specifications
|
Specifications
|
Assembly Instructions
General Applications
General Applications |
N/A
|
Construction
Construction |
N/A Brass housing with polyethylene holding ring and nitrile (NBR) seals. |
Body and Release |
N/A Brass UNI EN 12164 CW614N - UNI EN 12165 CW617N |
Seals |
N/A NBR (Low Temperature) |
Holding Ring |
N/A Resin (PEI) |
Gripping Collet |
N/A Stainless Steel AISI 301 |
Protection Ring |
N/A Resin (PEI) |
Tube |
N/A Tube Support (in) |
Recommended Tubing
Recommended Tubing |
N/A Designed to work with Endure™ Air Brake tubing or other tubing that complies with DOT FMVSS 106 and meets the performance requirements of SAE J844. |
Nominal Specifications
Tube OD |
N/A 1/4 in |
| Tube ID1 | N/A 0.165 in |
D1 NPTF |
N/A 1/8 in |
D2 |
N/A 0.472 in |
L1 |
N/A 0.335 in |
L2 |
N/A 1.122 in |
Hex |
N/A 1/2 in |
Weight Each |
N/A 0.035 lb |
| Pieces per Package2 | N/A 25 |
Specifications
Brand |
N/A Kuri Tec® |
Type |
N/A Push-To-Connect Straight Connector Fittings |
Style |
N/A Male |
Series |
N/A DOT-BRFC |
Max. Pressure |
N/A 290 psi |
Vacuum Rating |
N/A 29 inHg |
Tubing Insertion Depth L |
N/A 0.642 in |
Norm Reference |
N/A ANSI/ASME B1.20.3 |
Tightening Torque |
N/A 2.58 ft·lb |
Thread |
N/A Tube |
Thread 2 |
N/A NPTF PTFE Coated |
Assembly Instructions
Assembly Instructions |
N/A
While pressing on the release ring, pull the tube from the fitting. Once the tubing is connected to the fitting, make sure that the tubing is not pulled or stretched and that the minimum bend radius stated in the tubing section of this catalog is not exceeded. To prevent accidental tube release, be certain that nothing comes in contact with the release ring. Any load on the release ring may cause an unwanted disconnection. |
- 1 The “Tube ID (in)” column heading refers to “Tube Support ID (in)”.
- 2 Only sold in package quantities.



