Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made in the USA
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1 

Series Number

ID

OD

Working Pressure at 68ºF

Working Pressure at 104ºF

Vacuum Rating at 68ºF

Vacuum Rating at 104ºF

Min. Bending Radius at 68ºF

Standard Length

Weight

N/A 2 in50.8 mm N/A 2.30 in58.4 mm N/A 12 psi N/A 6 psi N/A 10 inHg N/A 5 inHg N/A 2 in N/A 100 ft N/A 0.28 lbs/ft
N/A 2 3/8 in60.3 mm N/A 2.76 in70.1 mm N/A 12 psi N/A 6 psi N/A 10 inHg N/A 5 inHg N/A 2 in N/A 100 ft N/A 0.38 lbs/ft
N/A 2 1/2 in63.5 mm N/A 2.81 in71.3 mm N/A 10 psi N/A 5 psi N/A 8 inHg N/A 4 inHg N/A 2 in N/A 100 ft N/A 0.39 lbs/ft
N/A 3 in76.2 mm N/A 3.35 in85.0 mm N/A 8 psi N/A 4 psi N/A 7 inHg N/A 3 inHg N/A 3 in N/A 100 ft N/A 0.45 lbs/ft
N/A 3 1/2 in88.9 mm N/A 3.83 in97.4 mm N/A 8 psi N/A 4 psi N/A 7 inHg N/A 3 inHg N/A 3 in N/A 100 ft N/A 0.51 lbs/ft
N/A 4 in102.4 mm N/A 4.39 in111.4 mm N/A 6 psi N/A 3 psi N/A 6 inHg N/A 3 inHg N/A 3 in N/A 100 ft N/A 0.64 lbs/ft
1 - 6 of 6 | Results Per Page | View | Unit of Measure
1