Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Made In the USA
Unit of Measure

General Applications

General Applications

N/A
  • Cable and hose bundle protection (MSHA)
  • Dust collection
  • Ducting, ventilation and fume removal
  • Mine supply line cover protection

Construction

Construction

N/A PVC Tube with Rigid PVC Helix.

Service Temperature

Service Temperature [Min]

N/A -4 ºF-20 ºC

Service Temperature [Max]

N/A 150 ºF65 ºC

Features and Advantages

Features and Advantages

N/A
  • MSHA Approved - Meets U.S. Dept. of Labor Administration requirements for flame-resistance for use in mines for protection of hose bundles. Optional, special order, red or green colored helix also approved.
  • Transparent Construction - "See-the-flow." Allows for visual confirmation of material flow.
  • Easy Slide Helix - Rigid helix design protects hose tube from cover wear, and allows hose to slide easily over rough surfaces. Easy-to-handle.
  • CG-SL Series - pre-slit for easy insertion of hose bundles.

Nominal Specifications

ID

N/A 2 3/8 in60.3 mm

OD

N/A 2.76 in70.1 mm

Working Pressure at 68ºF

N/A 12 psi

Working Pressure at 104ºF

N/A 6 psi

Vacuum Rating at 68ºF

N/A 10 inHg

Vacuum Rating at 104ºF

N/A 5 inHg

Min. Bending Radius at 68ºF

N/A 2 in

Standard Length

N/A 100 ft

Weight

N/A 0.38 lbs/ft

Specifications

Brand

N/A Tigerflex®

Series

N/A CG™

Type

N/A Ducting

Color

N/A Transparent

Material

N/A PVC

Compliance Footnotes

Compliance Footnotes

N/A MSHA - Hose approved by the United States Department of Labor's Mine Safety and Health Administration as having met the Interim Fire Criteria Acceptance of Products Taken Into Underground Mines as a hydraulic hose/hose bundle protection sleeve. Not intended for protection of electrical cables, and not intended for the repair or conveying of damaged hydraulic hoses.

Phthalate Free - Manufactured from all phthalate free materials.

RoHS - The product complies with the requirements of the EU directive 2002/95/EC which is on the restriction of the use of certain hazardous substances in electrical and electronic equipment.

Note

Note

N/A Service life may vary depending on operating conditions and type of material being conveyed.