Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Polyurethane Discharge Hose Assemblies
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Wall Thickness

Working Pressure at 68 ºF

Burst Pressure at 68 ºF

Coil Length

Tensile Strength

Weight

N/A 10 in254.0 mm N/A 0.169 in N/A 200 psi N/A 500 psi N/A 660 ft N/A 100,310 lb N/A 2.82 lbs/ft
N/A 12 in304.8 mm N/A 0.185 in N/A 175 psi N/A 435 psi N/A 660 ft N/A 121,254 lb N/A 3.52 lbs/ft
N/A 12 in304.8 mm N/A 0.185 in N/A 200 psi N/A 500 psi N/A 660 ft N/A 154,300 lb N/A 3.63 lbs/ft
N/A 16 in406.4 mm N/A 0.185 in N/A 175 psi N/A 435 psi N/A 660 ft N/A 176,400 lb N/A 5.11 lbs/ft
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1