Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Polyurethane Discharge Hose Assemblies
Unit of Measure

General Applications

General Applications

N/A
  • Transfer of freshwater or frackwater

Construction

Construction

N/A Black polyurethane (TPU) hose using an extruded through-the-weave process with circular woven high tenacity polyester reinforcement.

Service Temperature Range

Service Temperature [Min]

N/A -50 ºC-58 ºF

Service Temperature [Max]

N/A 65 ºC150 ºF

Intermittent Service Temperature

N/A Up to 79 ºCUp to 175 ºF

Features and Benefits

Features and Advantages

N/A
  • Premium Polyurethane (TPU) Material - Exhibits exceptional resistance to abrasion, allowing for use in applications where severe abrasion is a factor and providing longer service life versus rubber or PVC hoses. Also, exhibits exceptional resistance to oils and petroleum based products.
  • Couplings Included - Durable and lightweight oilfield hose couplings (AL-LDHC Series) on hose ends.
  • Unique Woven Construction - Specially designed weave pattern provides resistance to kinking, stretching and twisting. Superior snaking resistance!
  • Longer Lengths - Manufactured in special 660 foot lengths to reduce possible leaking points.
  • Smooth TPU Tube - Provides low friction loss.
  • Compact Design - Flat hose design rolls up into tight coils for easy storage and transport, takes up less space than other hoses.
  • Factory Tested - 100% Hydraulic tested with factory certificate.
  • Supreme UV and Ozone Resistance - For extreme UV and ozone conditions.
  • Cost Efficient - Savings for 16" versus using 2 x 12" lines. See page 21 for details.

Nominal Specifications

Size

N/A 12 in304.8 mm

Wall Thickness

N/A 0.185 in

Working Pressure at 68 ºF

N/A 175 psi

Burst Pressure at 68 ºF

N/A 435 psi

Coil Length

N/A 660 ft

Tensile Strength

N/A 121,254 lb

Weight

N/A 3.52 lbs/ft

Specifications

Brand

N/A Kuriyama

Type

N/A Polyurethane Discharge Hose Assemblies

Series

N/A OFTRC

Material

N/A Polyurethane

Reinforcement

N/A High Tenacity Polyester

Note

Note

N/A This is a non-stock product. Minimum order requirements may apply. Contact Kuriyama customer service for details.