Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Size

Wall Thickness

Working Pressure at 68ºF

Coil Length

Weight per Each

N/A 1 1/2 in38.1 mm N/A 0.059 in N/A 70 psi N/A 50 ft N/A 9.00 lb
N/A 2 in50.8 mm N/A 0.063 in N/A 65 psi N/A 50 ft N/A 13.50 lb
N/A 3 in76.2 mm N/A 0.067 in N/A 60 psi N/A 50 ft N/A 21.50 lb
N/A 4 in101.6 mm N/A 0.067 in N/A 50 psi N/A 50 ft N/A 30.00 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1