Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

Unit of Measure

General Applications

General Applications

N/A
  • Agriculture
  • Construction
  • Contractor
  • Industrial
  • Rental

Construction

Construction

N/A Spiral homogeneous PVC construction is ideal for agriculture and construction applications, and provides for minimal elongation.

Service Temperature Range

Service Temperature [Min]

N/A -10 ºF-12 ºC

Service Temperature [Max]

N/A 140 ºF60 ºC

Features and Advantages

Features and Advantages

N/A
  • Smooth Tube - Provides low friction loss.
  • Packaging - Individual carton.
  • Storage - Hose coils flat for easy storage.

Nominal Specifications

Size

N/A 3 in76.2 mm

Wall Thickness

N/A 0.067 in

Working Pressure at 68ºF

N/A 60 psi

Coil Length

N/A 50 ft

Weight per Each

N/A 21.50 lb

Specifications

Brand

N/A Kuriyama

Type

N/A Polyvinyl Chloride (PVC) Layflat Hose Assembly

Material

N/A Polyvinyl Chloride (PVC)

Note

Hose Ends

N/A Aluminum pin lug couplings male and female