Kuriyama Holdings | Kuriyama of America, Inc.

Kuriyama of America, Inc Kuriyama of America, Inc Kuriyama of America, Inc.

Kuri Tec Tundra Air
Translate to Language

1 - 4 of 4 | Results Per Page | View | Unit of Measure
1 

Part Number

Dash Size

Hose ID Size

Q Flange

C Cut-Off Factor

D Drop

Max. Working Pressure

Weight Per Each

N/A 20 N/A 1 1/4 in31.8 mm N/A 1 1/4 in54.0 mm N/A 108.6 mm N/A 40 mm N/A 6000 psi N/A 2.25 lb
N/A 24 N/A 1 1/2 in38.1 mm N/A 1 1/2 in38.1 mm N/A 101.7 mm N/A 45 mm N/A 6000 psi N/A 2.76 lb
N/A 24 N/A 2 in50.8 mm N/A 2 in50.8 mm N/A 115.0 mm N/A 46 mm N/A 6000 psi N/A 3.34 lb
N/A 32 N/A 2 in50.8 mm N/A 2 in50.8 mm N/A 129.7 mm N/A 60 mm N/A 6000 psi N/A 4.76 lb
1 - 4 of 4 | Results Per Page | View | Unit of Measure
1